DLP modular dist chassis 171modules(18mm) insulating material for PLA H1500xW500

NSYDLP171G
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

DLP chassis for Thalassa PLA and Thalassa PHD enclosures The chassis is to be fixed on front of enclosure by fixing elements with supports location The width is 500mm The height is 1500mm Number of 18mm modules is 171 (1 module = 2 steps = 18 mm) Number of horizontal rows is 9 The depth of the chassis can be adjusted in height from 40 to 85mm for DIN rail The front panel is made from self-extinguishing and chassis structure and rails are made from galvanised steel The front has a grey (RAL 7035) color Number of cut-outs is 9 The kit is made up of 1 chassis structure, 1 neutral/earth strip 2 x 16 mm² 5 x 6 mm² and 9 front panels with 35mm DIN rails IP2x not respected when chassis is mounted at 67mm This product is qualified as a green premium, with minimal use of hazardous substances

Product Details

Activity PPUES
Part Number NSYDLP171G

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account