
calcActive())">
Cover for cable duct - Width=25mm
AK2CD25
AEDÂ 27.65
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

AK2CD25
Cover for cable duct - Width=25mm
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Cover for cable duct - Width=25mm
AEDÂ 27.65
Description
Spacial CRN, S3D/Thalassa PLA, PLS, PLM cover for cable duct. length 2000mm. Cable duct width is 25 mm. Cover component, cabling accessory. (-5 to 60)°C temp for operation. Set of 8. PVC (polyvinyl chloride) made. Grey RAL 7035. 960 °C fire resistance, VDE 0506, DIN 43659, VDE 0660 standards.
Product Details
Activity | PPUES |
---|---|
Part Number | AK2CD25 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account