
calcActive())">
Coupling frame length110mm for 18cm faces of PLS box- IP65
NSYUM27180
AEDÂ 33.88
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NSYUM27180
Coupling frame length110mm for 18cm faces of PLS box- IP65
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Coupling frame length110mm for 18cm faces of PLS box- IP65
AEDÂ 33.88
Description
Set of 10 full-opening coupling frames for Thalassa PLS insulating modular box enclosures The opening width is 110mm Fixed on side coupling of 2 modular boxes The kit is made of 1 frame and gasket Suitable for multi-purpose applications Ingress protection rating is IP65 This product is qualified as a green premium, with minimal use of hazardous substances
Product Details
Activity | PPUES |
---|---|
Part Number | NSYUM27180 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account