
calcActive())">
Cost-effective LED Lamps - 120/230 V AC - 5W
NSYLAMT5LD1
AEDÂ 245.73
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NSYLAMT5LD1
Cost-effective LED Lamps - 120/230 V AC - 5W
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Cost-effective LED Lamps - 120/230 V AC - 5W
AEDÂ 245.73
Description
This cost-effective LED Lamps without socket and with built-in switch have a power consumption of 5 W. The rated operational voltage is 120/230 V AC 50/60 Hz. The luminosity of the light is 500 lm, the light temperature is 4000 K and the LED service life is 25000 hours. The transparent cover and connectors are made of plastic, the body is made of aluminum, the lamp have an IP20 resistance to water and dust and is class 1 electrical insulated. The dimensions of the lamp are (L) 310 mm x (H) 30.5 mm. It can be fixed on cross rails or metal parts with magnetic fixing or screws fixing. The fixing elements, a 1 and a 3 meters cables quick connector are supplied with the lamp. The storage temperature is -10 °C to 60 °C and the operating temperature is -16 °C to 65 °C. Up to 10 lamps can be interconnected using a single power source. The lamp is IEC 60598 certified.
Product Details
Activity | PPUES |
---|---|
Part Number | NSYLAMT5LD1 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account