Complete manual handle lock operated with key 405 (2) for Spacial CRN enclosure

NSYCL405CRN
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

Complete manual handle lock operated with key 405 (2) for Spacial CRN enclosure. Label: Spacial CRN - range: Spacial - accessory / separate part category: locking accessory - product or component type: lock - device application: multi-purpose - mounting support: direct mounting on standard lock - product compatibility: CRN enclosure - range compatibility: - device composition: N/A, N/A, N/A - Range Presentation: A resistant enclosure sheet steel enclosure - Wide range of sizes : from 200X200X150 to 1400X1000X300. - Degree of protection : IP 66 for all single door enclosures, IP 55 for double door enclosures. - External mechanical impact resistance: IK 10 for enclosures with plain door, IK 08 for enclosures with glazed door. - Paint finish : colour grey RAL 7035. - Certifications : EN 62208 (LCIE), UL, CUL, BV, DNV, LR, GL. - A complete range of accessories to answer to all applications.Enclosures Spare Parts Schneider Electric selected a wide variety of spare parts for your enclosure. No matter if the enclosure is recently built or has several years, you can have the replacement parts you need. - Range Benefits: Your ideal universal enclosure easy to work with ! - Global approach universal enclosure with dedicated accessories regarding the application (automatism, electrical distribution, electronic and network). - IP66 enclosure for single door, IP55 for double door. - IK10 for plain door and IK08 for glazed door. - 2 products : CRN and CNRG enclosure (CRNG for big dimensions).CRN and CRNG are : - Smart : Door easily removable and reversible , 120° opening, 2 closure points from height 600 mm. Maximum loading: 50 kg/m2. Polyurethane seal. - Smart : hinges easily released and captive for easier door removal and door reversal. - Wide choice of inserts to equip the door. - Secure : welded studs for earth welded on door and body. - Easy to work with : 4 welded back studs shouldered 10mm to mount chassis. - Choice : plain chassis, silk-screened chassis, micro perforated chassis, telequick perforated chassis symmetrical chassis, steel cable gland plate, insulated cable gland plate with knock-outs cable gland plate prepared to receive membranes. - Durable : Epoxy polyester coating, polyurethane seal to guarantee water tightness for years. - Attractive : paint polyester colour RAL 7035. - CRNG : - 3 point lock enclosure. - Aesthetic similar to CRN enclosure. - double door version (IP55). And also... - Choice : plain door or glazed door. - Time saving : 56 dimensions ( 39 for CRN and 17 for CRNG) with or without plain chassis (CRNG in customized business), - Wide range of accessories to fit to all applications... - Range Application Presentation: - Industrial automation and industrial control Plain chassis, micro-perforated chassis, perforated chassis ... - Electrical distribution Modular chassis (steel and insulated) from 24 modules to 234 modules. - Electronics and Industrial Networks 19'' fixed or swing frame

Product Details

Activity PPUES
Part Number NSYCL405CRN

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account