
calcActive())">
ClimaSys PTC heating resistance 150W,270-420V
NSYCR150WU3
AEDÂ 277.68
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NSYCR150WU3
ClimaSys PTC heating resistance 150W,270-420V
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
ClimaSys PTC heating resistance 150W,270-420V
AEDÂ 277.68
Description
Resistance heater 150W, 270,420 V AC 50/60 Hz for ClimaSys CR Thermal Management System The product has extruded aluminium body Fixing by clips in vertical operating position The product width is 90mm, height is 300mm and depth is 80mm The heaters must be installed with a thermal controller to control the temperature or the humidity inside the enclosure The enclosure must be sealed to prevent the entry of air from the outside An electrical protection device must be installed on the supply side of the unit Ingress protection rating IP20 Ambient air temperature for operation -40-70 °C Conforms with VDE and UL certification This product is qualified as a green premium, with minimal use of hazardous substances
Product Details
Activity | PPUES |
---|---|
Part Number | NSYCR150WU3 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account