ClimaSys forced vent. IP54, 560m3/h, 115V, with outlet grille and filter G2

NSYCVF560M115PF
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

This product is a fan designed to provide reliable and efficient cooling It is made of injected thermoplastic (ASA PC) and is available in grey (RAL 7035) color The fan has a ball bearing type and a maximum pressure of 140 Pa It has a power range of 65 W 50 Hz and 83 W 60 Hz, and a free flow rate of 562 m3/h at 50 Hz and 586 m3/h at 60 Hz It can be used in ambient air temperatures ranging from -15 to 60°C It has a terminal block and comes with a filter, an outlet grille, and two protective grilles on the front and rear surfaces It has an IP54 degree of protection and a noise level of 59-59 dB The cut-out dimensions of the fan are 291 x 291 mm This fan also comes with an anti-insect filter included

Product Details

Activity PPUES
Part Number NSYCVF560M115PF

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account