
calcActive())">
ClimaSys forced vent. IP54, 44m3/h, 48V DC, with outlet grille and filter G2
NSYCVF38M48DPF
AEDÂ 304.12
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NSYCVF38M48DPF
ClimaSys forced vent. IP54, 44m3/h, 48V DC, with outlet grille and filter G2
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
ClimaSys forced vent. IP54, 44m3/h, 48V DC, with outlet grille and filter G2
AEDÂ 304.12
Description
ClimaSys forced vent. IP54, 38m3/h, 48V DC, with outlet grille and filter G2. Label: ClimaSys CV - range: ClimaSys - product name: ClimaSys CV - product or component type: fan - type of ventilation filter: standard - air flow: free flow rate with standard filter 44 m3/h at 50 Hz - [Us] rated supply voltage: 36...56 V - input voltage: 48 V DC 50/60 Hz - Range Presentation: Specially recommended for installations in which:
- The ambient temperature is lower than the desired temperature inside the enclosure. - A high protection rating is required: IP 54 or IP 55. - The surrounding environment is relatively clean, allowing air to enter the enclosure. Large range of solutions
- 42 possible combinations. - Colours: RAL 7035 as standard, with the option of changing to RAL 7032 (with replacement grille em NSYCAG***LPC. - 38 to 850 m3/h. - According to 5 input voltages:
- AC: 400/440 V, 230 V, 115 V (50/60 Hz),
- DC: 48 V and 24 V. - Broad range of accessories (filters, IP 55 & EMC covers, anti-vandalism kit). - Certifications: CUL.
New Modular slim FanBox
- 230 VAC, 115VAC & 24VDC- Free flow rate: 550m3/h (50/60Hz)- Maximal flow rate in IP55 (with G3 filter)- Minimal 100mm depth- Dissipates up to 1500W of heat energy- Made of non-conducting plastic- UL approval - Range Benefits:
High performance at low cost!
- Economic solution - Easy maintenance - Quick and easy installation - High protection rating: IP54 and/or IP55
FanBox:
- Modular slim fan design saves space with flexible mounting options- Up to 67% space saved- Multiple cooling architectures for maximum versatility (S-line, T-line and I-line)
- Range Application Presentation: In industrial atmospheres with high degrees of pollution you have to:
- Install ventilation systems with integrated filters. - Specific filters for each working environment. - Perform regular maintenance.
Product Details
Activity | PPUES |
---|---|
Part Number | NSYCVF38M48DPF |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account