Climasys forced vent. 65 m3/hour, 230V, with outlet grille plastic and filter

NSYCVF65M230PF
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

This product is a fan that is designed to provide reliable and efficient cooling It is made of ABS (acrylonitrile butadiene-styrene) and is available in black color The fan has a standard ventilation filter and a cut-out dimension of Ø 108 mm It has an IP20 degree of protection and an input voltage of 230 V 50/60 Hz It has a free flow rate of 170 m3/h without filter or grille, and a free flow rate of 65 m3/h with standard filter at 50 Hz It comes with a filter made of polyurethane foam, an outlet grille, and two protective grilles on the front and rear surfaces Cut-out dimensions 108 mm.

Product Details

Activity PPUES
Part Number NSYCVF65M230PF

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account