Climasys forced vent. 54 m3/h, 230V, 2 metal grilles and 2 anti-insect filters

NSYCVF54M230MM2
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

This product is a fan designed to provide reliable and efficient cooling It is made of steel for the outlet grille and stainless steel 304L for the filter It has an IP33 degree of protection and a power cord for input voltage of 230 V 50/60 Hz The fan has a free flow rate of 170 m3/h without filter or grille, and an overall flow rate of 54 m3/h at 50 Hz It comes with two anti-insect filters and two metal louvres It is available in grey (RAL 7035) color and has a cut-out dimension of 96 x 96 mm This fan also comes with an anti-insect filter included Power cable included. 2 protective grilles on the front and rear surfaces. Protection IP33.

Product Details

Activity PPUES
Part Number NSYCVF54M230MM2

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account