
calcActive())">
Climasys forced vent. 170 m3/h, 230V without grille
NSYCVF170M230
AEDÂ 257.96
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NSYCVF170M230
Climasys forced vent. 170 m3/h, 230V without grille
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Climasys forced vent. 170 m3/h, 230V without grille
AEDÂ 257.96
Description
This product is a fan that is designed to provide reliable and efficient cooling It is made of steel and comes with two protective grilles on the front and rear surfaces, as well as a fixing collar It has a power range of 17 W and an input voltage of 230 V 50/60 Hz It has a noise level of 41-41 dB and a free flow rate of 170 m3/h at 50 Hz
Product Details
Activity | PPUES |
---|---|
Part Number | NSYCVF170M230 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account