
calcActive())">
ClimaSys FHD outdoor heavy duty - IP55 metal grille - cut-out 223x223
NSYCAG223LFHD
AEDÂ 1,224.06
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NSYCAG223LFHD
ClimaSys FHD outdoor heavy duty - IP55 metal grille - cut-out 223x223
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
ClimaSys FHD outdoor heavy duty - IP55 metal grille - cut-out 223x223
AEDÂ 1,224.06
Description
Outlet grille 62 x 315mm for ClimaSys CV fan, Spacial SFHD, Spacial S3HD and Thalassa PHD The product is made from steel, polyamide 6 and stainless steel The kit is made of 1 support frame, 1 external part, 4 screws and 1 G3 M1 synthetic standard filter The external width is 300mm Ingress protection rating (according to IEC 60529) is IP55 ( outdoor ) Fixing by screws on sides of enclosure Mounting position is vertical Cut-out dimensions is 223 x 223mm Painted in grey (RAL 7035) external part and green (Pantone 355C) internal part Anti-corrosion protection is ensured by epoxy-polyester powder coating The product can be used in outdoor heavy duty applications in accordance with UL conforming to UL 94 and CE conforming to ENV 1630 This product is qualified as a green premium, with minimal use of hazardous substances
Product Details
Activity | PPUES |
---|---|
Part Number | NSYCAG223LFHD |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account