ClimaSys CV - CSVS DustSensor for Smartfilters

NSYCCAFSDUST
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

ClimaSys CV - CSVS DustSensor for Smartfilters. Label: ClimaSys CC - range: ClimaSys - product name: ClimaSys CC - product or component type: dust filter sensor,temperature sensor - range compatibility: ClimaSys CV,ClimaSys DG,ClimaSys CA - product compatibility: ClimaSys DG 230/400V AC fan,ClimaSys DG grille,ClimaSys CV 230/400V AC standard fan and grille adapted to integrate dust sensor,ClimaSys CA grille - sensor type: infrared sensor - Range Presentation: Thermostats maintain the temperature inside the enclosure and send a signal when certain defined values are exceeded: - Maximum value (cooling action). - Minimum value (reheating action).Range of solutions - 16 models. - Temperature control: adjustable thermostats; single or double. - Relative humidity control: adjustable or fixed hygrostat. - Temperature and relative humidity control: adjustable hygrotherm. - Certifications: CUL. - Range Benefits: Temperature and Humidity under control!Large range of temperature control. - Small dimensions. - Easily accessible terminals. - High connection power. - Low cost solution.4 types of fixings (novelty): - On 35-mm DIN rail. - On Spacial profile. - On VDI cross-rail. - On mounting plate. - Range Application Presentation: ClimaSys CC is normally used to maintain the correct temperature/humidity inside the enclosure by controlling fans, heaters, and/or alarms. - Industrial automation and industrial control. - Outdoors. - Water treatments. - Automotive industries. - OEMs. - Electrical distribution.

Product Details

Activity PPUES
Part Number NSYCCAFSDUST

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account