
calcActive())">
ClimaSys CC - thermostat 250V - range of temperature +5…60°C - 1 NO/NC - °C
NSYCCOTHI
AED 148.78
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NSYCCOTHI
ClimaSys CC - thermostat 250V - range of temperature +5…60°C - 1 NO/NC - °C
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
ClimaSys CC - thermostat 250V - range of temperature +5…60°C - 1 NO/NC - °C
AED 148.78
Description
ClimaSys CC - thermostat 250V - range of temperature +5…60°C - 1 NO/NC - °C. Label: Prisma P - range: ClimaSys - product name: ClimaSys CC - product or component type: thermostat - temperature setting range: 5-60 °C - information displayed: temperature in °C - Range Presentation:
- Cubicles for electrical switchboards up to 4000 A
- High performance distribution systems with Linergy busbars and quick connectors
- Complete set of modular functional units tested and IEC 61439-1&2 compliant low voltage electrical distribution switchboards
Specifications:
- Low voltage switchboards, Icw 100kA rms/1s, IP30, IP31, IP55, IK10,
- Distribution system: horizontal and vertical busbars in a lateral compartment or at the rear of the cubicles
- Cubicles with plain or glass door tested up to 2.5g according to the IEC 60068-3-3 standard, ensuring that the switchboard will keep on operating as intended, even during severe earthquake conditions (up to 7 on the Richter scale)
- Metal frames and panels: steel metal sheet with cataphoresis treatment with hot-polymerized polyester epoxy powder color RAL9001
Dimensions:
- Height: 2000 mm
- 4 Widths: 800 mm (for functional units with vertical busbars), 650 mm (for functional units), 400 mm (for functional units or cable ducts), 300 mm (for cable ducts)
- 2 Depths: 400 mm, 600 mm - Range Benefits: Prisma P, coupled with our communication devices, becomes an EcoStruxure™ connected equipment offer within our EcoStruxure Power architecture.
- Prisma P allows production of optimized, efficient and simple switchboards to meet your needs.
- Prisma P contributes to optimum safety of persons as well as to high reliability and continuity of service of the electrical installation.
- All the most demanding switchboard configurations have been tested and certified under IEC standard conditions.
- Prisma P can be upgraded easily at any time without its original performance being affected, thanks to prefabricated and modular design. - Range Application Presentation: The Prisma P is ideal for low voltage distribution and control switchboards for commercial and industrial buildings, including:
- Data and Telecom (data centers, server rooms, network solutions)
- Retail (multi-user centers, chain and independent retailers)
- Hotels
- Industrial buildings (non-critical process, logistic, agricultural)
- Healthcare (hospitals, clinics)
- Offices
- Education
- Sports
- Leisure and culture
Product Details
Activity | PPUES |
---|---|
Part Number | NSYCCOTHI |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account