ClimaSys CC - Filterstat Controller 90-250V

NSYCCOFST90250V
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

ClimaSys CC - Filterstat Controller 90-250V. Label: ClimaSys CC - range: ClimaSys - product name: ClimaSys CC - product or component type: controller - range compatibility: Spacial,Thalassa - device application: to monitor ventilation and filtering reliability by controlling dust/fan sensors,to view alarms and key value statistics of each sensor(fans and installed grids),to change settings according to sensor type - device connection: dust sensor,fan sensor,hub - Range Presentation: Thermostats maintain the temperature inside the enclosure and send a signal when certain defined values are exceeded: - Maximum value (cooling action). - Minimum value (reheating action).Range of solutions - 16 models. - Temperature control: adjustable thermostats; single or double. - Relative humidity control: adjustable or fixed hygrostat. - Temperature and relative humidity control: adjustable hygrotherm. - Certifications: CUL. - Range Benefits: Temperature and Humidity under control!Large range of temperature control. - Small dimensions. - Easily accessible terminals. - High connection power. - Low cost solution.4 types of fixings (novelty): - On 35-mm DIN rail. - On Spacial profile. - On VDI cross-rail. - On mounting plate. - Range Application Presentation: ClimaSys CC is normally used to maintain the correct temperature/humidity inside the enclosure by controlling fans, heaters, and/or alarms. - Industrial automation and industrial control. - Outdoors. - Water treatments. - Automotive industries. - OEMs. - Electrical distribution.

Product Details

Activity PPUES
Part Number NSYCCOFST90250V

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account