
calcActive())">
ClimaSys CC - Communication cable for Filterstat controller 3m
NSYCCA300MFST
AEDÂ 60.78
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NSYCCA300MFST
ClimaSys CC - Communication cable for Filterstat controller 3m
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
ClimaSys CC - Communication cable for Filterstat controller 3m
AEDÂ 60.78
Description
ClimaSys CC - Communication cable for Filterstat controller 3m. Label: ClimaSys CC - range: ClimaSys - product name: ClimaSys CC - product or component type: cable - cable length: 3 m - product compatibility: controller,hub,fan sensor,dust sensor - Range Presentation: Thermostats maintain the temperature inside the enclosure and send a signal when certain defined values are exceeded:
- Maximum value (cooling action). - Minimum value (reheating action).Range of solutions
- 16 models. - Temperature control: adjustable thermostats; single or double. - Relative humidity control: adjustable or fixed hygrostat. - Temperature and relative humidity control: adjustable hygrotherm. - Certifications: CUL. - Range Benefits: Temperature and Humidity under control!Large range of temperature control.
- Small dimensions. - Easily accessible terminals. - High connection power. - Low cost solution.4 types of fixings (novelty):
- On 35-mm DIN rail. - On Spacial profile. - On VDI cross-rail. - On mounting plate. - Range Application Presentation: ClimaSys CC is normally used to maintain the correct temperature/humidity inside the enclosure by controlling fans, heaters, and/or alarms.
- Industrial automation and industrial control. - Outdoors. - Water treatments. - Automotive industries. - OEMs. - Electrical distribution.
Product Details
Activity | PPUES |
---|---|
Part Number | NSYCCA300MFST |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account