circuit breaker Easypact EZC400N - TMD - 320 A - 3 poles 3d
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
circuit breaker Easypact EZC400N - TMD - 320 A - 3 poles 3d
Excl. Tax
Excl. Tax
Description
Product Details
Activity | PPCCB |
---|---|
Pincode Group | default |
Part Number | EZC400N3320N |
[ics] Rated Service Breaking Capacity | 18 kA at 440 V AC 50/60 Hz conforming to IEC 60947-2, 20 kA at 220/230 V AC 50/60 Hz conforming to IEC 60947-2, 18 kA at 380 V AC 50/60 Hz conforming to IEC 60947-2, 18 kA at 400/415 V AC 50/60 Hz conforming to IEC 60947-2 |
[Uimp] rated impulse withstand voltage | 6 kV conforming to IEC 60947-2 |
breaking capacity | 36 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2, 40 kA Icu at 220/230 V AC 50/60 Hz conforming to IEC 60947-2, 36 kA Icu at 380 V AC 50/60 Hz conforming to IEC 60947-2, 36 kA Icu at 400/415 V AC 50/60 Hz conforming to IEC 60947-2 |
Breaking Capacity Code | N |
Circuit Breaker Name | Easypact EZC400N |
Connection Pitch | 44 mm |
Contact Position Indicator | yes |
Downside Connection | front |
Earth-leakage Protection | without |
Neutral Protection Setting | without protection |
Protected Poles Description | 3t |
suitability for isolation | yes conforming to IEC 60947-2 |
Trip Unit Name | TM-D |
trip unit rating | 320-320 A at 50 °C |
trip unit technology | thermal-magnetic |
Upside Connection | front |
utilisation category | category A |
ambient air temperature for storage | -35-85 °C |
colour | black |
compatibility code | EZC400 |
control type | toggle |
depth | 140 mm |
device application | distribution |
device short name | Easypact EZC400N |
Electrical Durability | category A: 1000 cycles 415 V AC 50/60 Hz conforming to IEC 60947-2 |
height | 255 mm |
IK degree of protection | IK07 conforming to EN 50102 |
IP degree of protection | IP20 conforming to IEC 60529 |
Market Segment | small commercial |
mechanical durability | 10000 cycles |
mounting mode | fixed |
mounting support | backplate |
net weight | 4.8 kg |
network frequency | 50/60 Hz |
network type | AC, DC |
Poles Description | 3P |
pollution degree | 3 conforming to IEC 60947 |
product or component type | circuit breaker |
Protection Type | overload protection, short-circuit protection |
Quantity per set | 1 piece |
range | EasyPact |
range of product | EasyPact |
width | 185 mm |
Long time delay adjustment type | fixed |
Long time pick-up adjustment type Ir | fixed |
ambient air temperature for operation | -25-70 °C |
standards | JIS C8201-2-2, EN/IEC 60947-2, GB/T 14048.2, EN/IEC 60947-1 |
local signalling | positive contact indication |
magnetic tripping current | 4000-4000 A |
[Ui] rated insulation voltage | 690 V AC 50/60 Hz conforming to IEC 60947-2 |