Cable gland SNAP-IN quick fixing M32, polyamide IP68 UL approved UV resistant

NSYCGSP32
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

Cable gland for Spacial CRN, Spacial S3D, Thalassa PLM and Spacial S3X enclosures The product is made of CR (chloroprene) seal and PA (polyamide) 6 body This gland has a thread size of M32 and allows you to mount a cable into a pre-drilled hole The set contains 1 cable gland and 1 seal The cable gland is to be mounted on enclosure top and enclosure bottom Ingress protection rating is IP68, ensuring the level of cable protection when using in harsh environments Flame resistance V2 conforming to UL 94 Ambient air temperature for operation -20-100 °C permanent and -30-150 °C intermittent Conforms with UL and VDE certification Conforms with UV resistant

Product Details

Activity PPUES
Part Number NSYCGSP32

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account