Bottom and top frame, PanelSeT SFN, for electrical enclosure W300 D800mm, roof included

NSYSFNC38
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

These steel frameworks are purpose-built to assemble a PanelSeT SFN floor standing modular decarbonized steel electrical enclosure for various applications. It contains recycled steel, which is produced with renewable energy, resulting into a significant reduction of CO2 emissions. This set of top and bottom frames and roof has a nominal width and depth of 300 mm and 800 mm, respectively. It is made of galvanized steel for durability. An epoxy-polyester powder finish provides a smooth appearance. It has a grey (RAL 7035) color. The enclosure has UL Types 3R/12 rating and an IP55 rating, which makes it resistant to dust, water and oil ingress. The enclosure is also resistant to impacts, with an rating. Operation is convenient due to rear, front, and side access.

Product Details

Activity PPUES
Pincode Group default
Part Number NSYSFNC38

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Bottom and top frame, PanelSeT SFN, for electrical enclosure W300 D800mm, roof included
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.