
calcActive())">
AvatarOn, wallplate for keystone RJ45, Wood
E8331RJS_WD
AEDÂ 39.59
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

E8331RJS_WD
AvatarOn, wallplate for keystone RJ45, Wood
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
AvatarOn, wallplate for keystone RJ45, Wood
AEDÂ 39.59
Description
Schneider Electric AvatarOn E8331RJS_WD in color wood is a 1 gang keystone wallplate. It is used for 1 Actassi RJ45 keystone modular jack. The wallplate is 86 mm in width, 86 mm in height and 15 mm in depth. Both flush and surface mounting can be realized. The premium PC (polycarbonate) material makes it resistant enough. Besides, it is a green premium product, protecting your family all the time.
Product Details
Part Number | E8331RJS_WD |
---|---|
Activity | HDCWD |
Weight | 98.0 g |
Package1 Length*Width*Height | 8.6 cm x 8.6 cm x 1.5 cm |
Colour | wood |
Colour | Wood |
depth | 15 mm |
device mounting | flush, surface |
height | 86 mm |
Material | polycarbonate |
Number of Gangs | 1 gang |
product compatibility | Actassi RJ45 keystone modular jack |
product or component type | Wallplates |
Provided Equipment | label holder |
range | AvatarOn |
Socket Number | 1 |
width | 86 mm |
product compatibility | Actassi RJ45 keystone modular jack |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account