calcPageSize())"
/>
No sellers found for this product.
Excl. Tax
Product availability may vary based on your location.
calcPageSize())"
/>
No sellers found for this product.
Excl. Tax
ATV12 -2,2 kW- 240V 3phas
| Activity | IDVSD |
|---|---|
| Part Number | ATV12HU22M3 |
| Power | 0.18 to 3 kW |
| Height | 75.000 cm |
| width | 60.000 cm |
| Range | Altivar 12 |
| Length | 80.000 cm |
Extended Warranty Terms and Conditions
To ensure your product is covered under our extended warranty program, it is the customer's responsibility to register the asset upon receiving the product. Failure to complete the registration will result in the product not being eligible for the extended warranty.
Please follow the steps outlined in the attached PDF document to complete your registration. The registration must be completed to activate your warranty coverage. We appreciate your cooperation in this process. Â
Â
ATV12 -2,2 kW- 240V 3phas
| Activity | IDVSD |
|---|---|
| Part Number | ATV12HU22M3 |
| Power | 0.18 to 3 kW |
| Height | 75.000 cm |
| width | 60.000 cm |
| Range | Altivar 12 |
| Length | 80.000 cm |
Extended Warranty Terms and Conditions
To ensure your product is covered under our extended warranty program, it is the customer's responsibility to register the asset upon receiving the product. Failure to complete the registration will result in the product not being eligible for the extended warranty.
Please follow the steps outlined in the attached PDF document to complete your registration. The registration must be completed to activate your warranty coverage. We appreciate your cooperation in this process. Â
Â