
calcActive())">
Airing grille cut-out diameter 45.5mm IP32
NSYCAG45LP
AEDÂ 86.75
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NSYCAG45LP
Airing grille cut-out diameter 45.5mm IP32
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Airing grille cut-out diameter 45.5mm IP32
AEDÂ 86.75
Description
Plastic ventilation louvre 55,8 x 55,8mm made from polyamide 6 for Thalassa PLS, Thalassa PLM and Thalassa TBS enclosures The kit is made of 2 plastic louvres The external width is 55,8mm Ingress protection rating (according to IEC 60529) is IP22 Fixing by clips Cut-out dimensions is 45,5mm Painted in white This product is qualified as a green premium, with minimal use of hazardous substances
Product Details
Activity | PPUES |
---|---|
Part Number | NSYCAG45LP |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account