
calcActive())">
Airing grille cut-out diameter 35mm IP44
NSYCAG35LP
AEDÂ 33.05
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NSYCAG35LP
Airing grille cut-out diameter 35mm IP44
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Airing grille cut-out diameter 35mm IP44
AEDÂ 33.05
Description
Plastic ventilation louvre 150 x 15mm made from polyamide 6 for Thalassa PLM enclosures The kit is made of 2 plastic louvres The width is 150mm Ingress protection rating (according to IEC 60529) is IP44 ( installation in Thalassa enclosure ) and IP30 Fixing by clips Cut-out dimensions is 35mm Painted in white This product is qualified as a green premium, with minimal use of hazardous substances
Product Details
Activity | PPUES |
---|---|
Part Number | NSYCAG35LP |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account