![Acti9 iC60H 1P 10A B Miniature Circuit breaker main product photo](https://eshop-ae.se.com/media/catalog/product/cache/1e79a9177ab77655b8cab8582c25a9a3/a/9/a9f53110.jpg)
Acti9 iC60H 1P 10A B Miniature Circuit breaker
Excl. Tax
Excl. Tax
All Sellers
![Acti9 iC60H 1P 10A B Miniature Circuit breaker](https://eshop-ae.se.com/media/catalog/product/a/9/a9f53110.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Acti9 iC60H 1P 10A B Miniature Circuit breaker
Excl. Tax
Excl. Tax
Product Details
Activity | HDCFD |
---|---|
Pincode Group | default |
Part Number | A9F53110 |
[ics] Rated Service Breaking Capacity | 21 kA 50 % conforming to EN/IEC 60947-2 - 10...60 V AC 50/60 Hz, 15 kA 50 % conforming to EN/IEC 60947-2 - 100...133 V AC 50/60 Hz, 7.5 kA 50 % conforming to EN/IEC 60947-2 - 220...240 V AC 50/60 Hz, 7500 A 75 % conforming to EN/IEC 60898-1 - 240 V AC 50/60 Hz, 20 kA 100 % conforming to EN/IEC 60947-2 - 12...48 V DC, 10 kA 100 % conforming to EN/IEC 60947-2 - 72 V DC |
[Uimp] rated impulse withstand voltage | 6 kV conforming to EN/IEC 60947-2 |
9 Mm Pitches | 2 |
breaking capacity | 20 kA Icu at 12...60 V DC conforming to EN/IEC 60947-2, 15 kA Icu at 60...72 V DC conforming to EN/IEC 60947-2, 10000 A Icn at 240 V AC 50/60 Hz conforming to EN/IEC 60898-1, 42 kA Icu at 10...60 V AC 50/60 Hz conforming to EN/IEC 60947-2, 30 kA Icu at 100...133 V AC 50/60 Hz conforming to EN/IEC 60947-2, 15 kA Icu at 220...240 V AC 50/60 Hz conforming to EN/IEC 60947-2 |
Breaking Capacity Code | H |
Connection Pitch | 18 mm between devices |
Contact Position Indicator | yes |
Curve Code | B |
Earth-leakage Protection | separate block |
Limitation Class | 3 conforming to EN/IEC 60947-2 |
Magnetic Tripping Limit | 4 x In +/- 20 % |
Number of Protected Poles | 1 |
Provision for Padlocking | padlockable |
trip unit technology | thermal-magnetic |
Tropicalisation | 2 conforming to IEC 60068-1 |
utilisation category | category A conforming to EN/IEC 60947-2 |
ambient air temperature for storage | -40-85 °C |
colour | white |
compatibility code | iC60 |
connections - terminals | single terminal (top or bottom) 1-25 mm² rigid, single terminal (top or bottom) 1-16 mm² flexible |
control type | toggle |
depth | 78.5 mm |
device short name | iC60H |
Electrical Durability | 10000 cycles |
height | 85 mm |
IP degree of protection | IP20 conforming to IEC 60529 |
mechanical durability | 20000 cycles |
mounting mode | clip-on |
mounting support | rail |
net weight | 0.125 kg |
network frequency | 50/60 Hz |
network type | AC |
Poles Description | 1P |
pollution degree | 3 conforming to EN/IEC 60947-2 |
product or component type | miniature circuit-breaker |
range | Acti9 |
range of product | Acti9 |
relative humidity | 95-95 % at 55-55 °C |
width | 18 mm |
Wire Stripping Length | 14 mm for top or bottom connection |
ambient air temperature for operation | -35-70 °C |
standards | EN/IEC 60898-1, EN/IEC 60947-2 |
local signalling | trip indicator |
[Ui] rated insulation voltage | 500 V AC 50/60 Hz conforming to EN/IEC 60947-2 |
tightening torque | 2-2 N.m top or bottom |