ABS box IP66 IK07 RAL7035 Int.H225W175D120 Ext.H241W194D127 Transp.cover H40

NSYTBS241912HT
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

This TBS is a wall-mounted box made of ABS that is suitable for multi-purpose applications The box has a height, width, and depth of 241 mm, 194 mm, and 127 mm, respectively The internal dimensions of the box are 225 mm x 175 mm x 120 mm The box is made of ABS (acrylonitrile butadiene-styrene), which offers resistance to impact and high temperatures The box comes in a grey (RAL 7035) color with a high transparent cover It has a class II electrical insulation that prevents electric shocks and allows the building of totally insulated solutions It is also resistant to fire up to 650°C in accordance with IEC 60695-2-11 standard The box offers high protection against dust and water with an IP66 rating (NEMA 4,4X) and is impact resistant with an IK07 rating (IEC 62262) It can be stored in ambient air temperatures ranging from -15 to 40°C and used in ambient air temperature ranging from -25 to 60 °C without affecting its performance The cover is fixed with plastic screws and can be removed by captive screws The box has a net weight of 0,82 kg

Product Details

Activity PPUES
Part Number NSYTBS241912HT

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account