
calcActive())">
ABS box IP66 IK07 RAL7035 Int.H175W150D80 Ext.H193W164D87 Opaque cover H20
NSYTBS19168
AEDÂ 49.80
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NSYTBS19168
ABS box IP66 IK07 RAL7035 Int.H175W150D80 Ext.H193W164D87 Opaque cover H20
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
ABS box IP66 IK07 RAL7035 Int.H175W150D80 Ext.H193W164D87 Opaque cover H20
AEDÂ 49.80
Description
This TBS is a wall-mounted box made of ABS that is suitable for multi-purpose applications The box has a height, width, and depth of 192 mm, 164 mm, and 87 mm, respectively The internal dimensions of the box are 175 mm x 150 mm x 80 mm The box is made of ABS (acrylonitrile butadiene-styrene), which offers resistance to impact and high temperatures The box comes in a grey (RAL 7035) color It has a low plain cover that is fixed with captive flat screws The box has a class II electrical insulation that prevents electric shocks and allows the building of totally insulated solutions It is also resistant to fire up to 650°C in accordance with IEC 60695-2-11 standard The box offers high protection against dust and water with an IP66 rating (NEMA 4,4X) and is impact resistant with an IK07 rating (IEC 62262) It can be stored in ambient air temperatures ranging from -15 to 40°C and used in ambient air temperature ranging from -25 to 60 °C without affecting its performance
Product Details
Activity | PPUES |
---|---|
Part Number | NSYTBS19168 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account