ABS box IP66 IK07 RAL7035 Int.H150W105D80 Ext.H164W121D87 Opaque cover H20

NSYTBS16128
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

This TBS is a multi-purpose wall-mounted box made of ABS It has a height, width, and depth of 164 mm, 121 mm, and 87 mm, respectively The internal dimensions of the box are 150 mm x 105 mm x 80 mm The box is made of ABS (acrylonitrile butadiene-styrene), which offers resistance to impact and high temperatures The box comes in a grey (RAL 7035) color It has a low plain cover that is fixed with captive flat screws The box has a class II electrical insulation that prevents electric shocks and allows the building of totally insulated solutions It is also resistant to fire up to 650°C in accordance with IEC 60695-2-11 standard The box offers high protection against dust and water with an IP66 rating (NEMA 4,4X) and is impact resistant with an IK07 rating (IEC 62262) It can be stored in ambient air temperatures ranging from -15 to 40°C and used in ambient air temperature ranging from -25 to 60 °C without affecting its performance This set of 2 boxes comes with a net weight of 0,32 kg

Product Details

Activity PPUES
Part Number NSYTBS16128

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account