20A 250V Surface Mount One Gang Double Pole Switch with Neon IP66
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
20A 250V Surface Mount One Gang Double Pole Switch with Neon IP66
Excl. Tax
Excl. Tax
Product Details
Pincode Group | default |
---|---|
Rated current | 20 A at 250 V AC |
Show Accessory | No |
Part Number | CSW220N |
Activity | HDCWD |
Weight | 284.0 g |
Package1 Length*Width*Height | 11.0 cm x 8.5 cm x 7.5 cm |
depth | 65 mm |
device short name | AS |
environmental characteristic | weatherproof |
height | 103 mm |
IP degree of protection | IP66 |
local signalling | indicator light, neon (red) |
Number of Gangs | 1 gang |
Poles Description | 2P |
product or component type | isolating switch |
range | Kavacha |
range of product | Kavacha |
standards | IEC 60529, IEC 60669-1, BS EN 60669-1 : 2000 |
Switch Function | 2-pole switch |
width | 80 mm |
Wiring Device Mounting | surface |
standards | IEC 60529, IEC 60669-1, BS EN 60669-1 : 2000 |
local signalling | indicator light, neon (red) |
environmental characteristic | weatherproof |