![Schneider Electric 16AX 250V 2Gang 1Way Switch, Wine Gold, E8332L1LED_WG main product photo](https://eshop-ae.se.com/media/catalog/product/cache/1e79a9177ab77655b8cab8582c25a9a3/e/8/e8332l1led_wg.jpg)
Schneider Electric 16AX 250V 2Gang 1Way Switch, Wine Gold, E8332L1LED_WG
Excl. Tax
Excl. Tax
All Sellers
![AvatarOn, 2 switches, 16AX, 250V, 1 way, LED, Wine Gold](https://eshop-ae.se.com/media/catalog/product/e/8/e8332l1led_wg.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Schneider Electric 16AX 250V 2Gang 1Way Switch, Wine Gold, E8332L1LED_WG
Excl. Tax
Excl. Tax
Product Details
Activity | HDCWD |
---|---|
Pincode Group | default |
Part Number | E8332L1LED_WG |