16AX 250V 1G intemediate SW w_ FL WG

E8731MF_WG
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Product Details

Pincode Group default
Rated current 16 AX at 250 V AC 50/60 Hz
Part Number E8731MF_WG
Activity HDCWD
Colour wine gold
depth 36.5 mm
device application control
device mounting surface, flush
Device Presentation complete product
Embedding Depth 23.4 mm
height 86 mm
IP degree of protection IP20
Material PC (polycarbonate)
Number of Gangs 1 gang
Number of Rocker 1
product or component type intermediate switch
range AvatarOn
range of product AvatarOn C
Switch Function intermediate
width 86 mm
local signalling with light indicator, fluorescent
connections - terminals screw terminal

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: 16AX 250V 1G intemediate SW w_ FL WG
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.