![Schneider Electric 15A 250V 1G 3 R P SW Skt w LED, DG, E8315_15N_DG_G12 main product photo](https://eshop-ae.se.com/media/catalog/product/cache/1e79a9177ab77655b8cab8582c25a9a3/e/8/e8315_15n_dg_g12_4000x4000.png)
Schneider Electric 15A 250V 1G 3 R P SW Skt w LED, DG, E8315_15N_DG_G12
Excl. Tax
Excl. Tax
All Sellers
![](https://eshop-ae.se.com/media/catalog/product/e/8/e8315_15n_dg_g12_4000x4000.png)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Schneider Electric 15A 250V 1G 3 R P SW Skt w LED, DG, E8315_15N_DG_G12
Excl. Tax
Excl. Tax
Product Details
Pincode Group | default |
---|---|
Show Accessory | No |
Part Number | E8315_15N_DG_G12 |
Activity | HDCWD |
Product Hover Image | /e/8/e8315_15n_dg_g12_4000x4000.png |