10A MECHANICAL CURTAIN SW w_ FL DG
SKU :
E8732CF_DG
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
AEDÂ 69.15
AEDÂ 53.00
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
10A MECHANICAL CURTAIN SW w_ FL DG
10A MECHANICAL CURTAIN SW w_ FL DG
AEDÂ 69.15
AEDÂ 53.00
- Specifications
- Reviews
Overview
| Load Type | curtain control system |
|---|---|
| Rated current | 10 A at 250 V AC 50/60 Hz |
| Part Number | E8732CF_DG |
| Activity | HDCWD |
| Colour | dark grey |
| Depth | 35.9 mm |
| device application | ventilation |
| device mounting | surface, flush |
| Device Presentation | complete product |
| Embedding Depth | 23.8 mm |
| Height | 86 mm |
| IP degree of protection | IP20 |
| Material | PC (polycarbonate) |
| product or component type | switch |
| Range | AvatarOn |
| range of product | AvatarOn C |
| Switch Function | curtain |
| width | 86 mm |
| local signalling | with light indicator, fluorescent |
| connections - terminals | screw terminal |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Overview
| Load Type | curtain control system |
|---|---|
| Rated current | 10 A at 250 V AC 50/60 Hz |
| Part Number | E8732CF_DG |
| Activity | HDCWD |
| Colour | dark grey |
| Depth | 35.9 mm |
| device application | ventilation |
| device mounting | surface, flush |
| Device Presentation | complete product |
| Embedding Depth | 23.8 mm |
| Height | 86 mm |
| IP degree of protection | IP20 |
| Material | PC (polycarbonate) |
| product or component type | switch |
| Range | AvatarOn |
| range of product | AvatarOn C |
| Switch Function | curtain |
| width | 86 mm |
| local signalling | with light indicator, fluorescent |
| connections - terminals | screw terminal |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account