1 UNIT= 1 BULB
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
1 UNIT= 1 BULB
Excl. Tax
Excl. Tax
Product Details
Activity | IDSIG |
---|---|
Pincode Group | default |
Part Number | DL1BA260 |
[Us] rated supply voltage | 220...260 V AC |
accessory / separate part category | lighting accessories |
Accessory / separate part type | incandescent bulb |
bulb base | BA 15d |
power dissipation in W | 6 W |
sale per indivisible quantity | 1 |
signalling type | steady |
Accessory / separate part designation | incandescent bulb |
Signalling colour | clear |
Diameter | 18 mm |
Length | 35 mm |