Yellow Empty Enclosure Lid With Light Grey Base - 4 Cut-Outs

XALK04
Be the first one to review this.
yellow empty enclosure lid with light grey base - 4 cut-outs
login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

This Harmony Xalk Empty Control Station Has 4 Cut-Out For 4 Push Buttons / 4 Functions For Emergency Switching Off And Emergency Stop Functions. This 4 Cut-Out Yellow Empty Control Station For Emergency Stop Enables Machine Builders To Add Any Emergency Switching Off Control And Emergency Stop Control Units On The Enclosure To Enable For Safety Function As Required. It Is Designed For Simple And Mass Production Machines, Textiles, Packaging, Handling Small Lifting Systems, Control Of Garage Doors, Rolling Shutters, Smoke Extraction Vents. It Is Compatible With Harmony Xb5 Range Push Buttons, Switches And Pilot Lights. It Is Impact Resistant, Dust Resistant, Water Resistant, Corrosion Resistant, And Vibration Resistant Thanks To Its Ip69 / Ip67 / Ip66 / Ip69K, Making It Ideal For Operation In Harsh Environments. It Can Be Retrofitted With All Xb5 Series Push Buttons, Pilot Lights, Selector Switches And Joysticks. Its Wide Range Of Operating Temperatures From -40°C To 70°C Allows Versatility In Usage Of Product.

Product Details

SKU XALK04
Part Number XALK04
Price ZAR 1,121.75
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Yellow Empty Enclosure Lid With Light Grey Base - 4 Cut-Outs
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.