
calcActive())">
Xva, Monolithic Tower Light, Plastic, Red-Orange-Green, Ø100, Steady Or Flashing, With Siren 0...102 Db, 24 V Dc
XVC1B3HK
ZAR 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

XVC1B3HK
Xva, Monolithic Tower Light, Plastic, Red-Orange-Green, Ø100, Steady Or Flashing, With Siren 0...102 Db, 24 V Dc
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This Monolithic Tower Light Is Part Of The Range Of Pre-Assembled And Pre-Cabled Tower Lights Harmony Type Xvc Diameter 100Mm. It Is Supplied Pre-Assembled And Pre-Cabled With 3 Illuminated Signaling Units (Red, Orange, Green), A Siren And A Base Fitted With 3 Screws For Direct Mounting On An Horizontal Surface (Ip 54). Supply Voltage Is 24 V Dc. It Is Designed For Long Distance Indication Of The Operating States Of A Machine, Either Visually By Means Of Illuminated Signaling Units Visible Through 360° (Super Bright Led For Steady Or Flashing Light), Or Audibly By Means Of A Siren. It Is More Particularly Designed For Industrial Applications And Machine-Tools.
Product Details
SKU | XVC1B3HK |
---|---|
Part Number | XVC1B3HK |
Price | ZAR 22,853.48 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review