
calcActive())">
Xs630B1Mal2 - Inductive Sensor Xs6 M30 - L62Mm - Brass - Sn15Mm - 24..240Vac/Dc - Cable 2M
XS630B1MAL2
ZARÂ 2,879.89
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

XS630B1MAL2
Xs630B1Mal2 - Inductive Sensor Xs6 M30 - L62Mm - Brass - Sn15Mm - 24..240Vac/Dc - Cable 2M
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Xs630B1Mal2 - Inductive Sensor Xs6 M30 - L62Mm - Brass - Sn15Mm - 24..240Vac/Dc - Cable 2M
ZARÂ 2,879.89
Description
This Xs Cylindrical (M30 Thread) Inductive Proximity Sensor Has A Pps Sensing Face And A Nickel Plated Brass Case. It Has A Supply Voltage Of 24V To 240V Ac/Dc. This General Purpose Threaded Cylindrical Inductive Proximity Sensor Is Flush Mountable And Has An Increased Sensing Range. It Is Mountable Directly On A Surface Or Bracket, Thanks To Its Outer Thread And Twin Nuts. Corrosion-Resistant And Non-Magnetic Nickel Plated Brass Provides Magnetic Shielding To The Sensor, Better Accuracy And Immunity To Magnetic Disturbance. It Has An Annular Led For Easy Sensor Status Viewing, Setup And Troubleshooting. Ip65 And Ip68 Protection Makes This Product Ready For The Harshest Environments. It Can Operate In Very Cold (-25°C) And Hot Environments (+70°C). It Features Double Insulation For Better People And System Protection From Electrical Shocks. It Is Csa, Ul Certified.
Product Details
SKU | XS630B1MAL2 |
---|---|
Part Number | XS630B1MAL2 |
Price | ZARÂ 2,879.89 |
FAQs | No |
Activity | IDSEN |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account