
calcActive())">
Xpsvne1142P - Module Xpsvn - Zero Speed Detection - 24 V Dc For Motor Power Supply <= 60 Hz
XPSVNE1142P
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

XPSVNE1142P
Xpsvne1142P - Module Xpsvn - Zero Speed Detection - 24 V Dc For Motor Power Supply <= 60 Hz
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This Xpsvne Safety Module Is For Zero-Speed Detection. It Meets The Requirements Of Pl C/Category 2 Conforming To En/Iso 13849-1.And Silcl1 Conforming To En/Iec 61508 And En/Iec 62061. Used In Conjunction With Xu2S Single-Beam Photo-Electric Sensors (Periodically Tested), It Establishes A Category 2 Light Curtain Conforming To Iec/En 61496 Parts 1 And 2. It Has Removable Terminals For Easier And Better Control Wires Tightening, Thus Improving Installation Reliability. It Has Additional Solid-State Output For Communication With Plcs About Safety Status Of Your Process.
Product Details
SKU | XPSVNE1142P |
---|---|
Part Number | XPSVNE1142P |
Price | ZARÂ 16,404.80 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review