
calcActive())">
Wireless Limit Switch, Limit Switches Xc Standard, Xcmw, Plunger
XCMW110
ZARÂ 3,639.67
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

XCMW110
Wireless Limit Switch, Limit Switches Xc Standard, Xcmw, Plunger
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Wireless Limit Switch, Limit Switches Xc Standard, Xcmw, Plunger
ZARÂ 3,639.67
Description
This Wireless And Battery-Less Limit Switch Is Part Of The Xcmw Range, An Offer With A Miniature Design. This Range Includes Transmitters (Micro Limit Switches) And Receivers That Communicate Via 2.4 Ghz Radio Transmission. Limit Switches Are Used In All Automated Installations. They Transmit Data To The Logic Processing System Regarding Presence, Absence, Passing, Positioning And End Of Travel. This Miniature Limit Switch Features A Metal End Plunger Actuator (Vertical Approach, 1 Direction, On End). No Wiring Is Required Between The Limit Switch And The Receiver, For A Faster Installation. Its Sensing Distance Reaches 100M In Free Field, 300M With An External Antenna And 25M In Industrial Environment. It Is A Ip65 Rated Limit Switch, Operating In An Ambiant Air Temperature From -25°C To +70°C. This Limit Switch Consits Of A Fixed Plastic Boby And A Metal Head. Its Dimensions Are 30Mm (Width) X 16Mm (Depth) X 74Mm (Height). It Weighs.040Kg. This Wireless Limit Micro Switch Is Suitable For Automatic Doors, Expandable Conveyors, Wheel Chocks For Trucks, Rotary Machines And Turntables. It Complies With En/Iec 60947-5 And Ce Standards, With Ul, Csa, Ccc And Ukca Certifications, With Emc 2004/108/Ec Directive And With R&Tte 1999/5/Ec Directive. It Also Benefits From The Radio Approvals Fcc, Ic, Acma, Rcm And Mic. A Relay Antenna To Boost The Signal, An External Antenna For Access Points And One Communication Module For Ethernet Modbus/Tcp Network Can Be Purchased Separately. This Limit Switch Features 2 Holes Ø 4.2Mm (Ø.17Inches) For Screw Fixing. No Wiring Is Needed Between The Limit Switch And The Receiver. The Xcmw Range Is An Offer Of Miniature Plastic Wireless And Battery-Less Limit Switches, With Open Protocols, Easy To Integrate In Machines.
Product Details
SKU | XCMW110 |
---|---|
Part Number | XCMW110 |
Price | ZARÂ 3,639.67 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review