
calcActive())">
Wall-Mounted Open Box 18U W600 D400 Fixed 19" Glazed Door R7035
NSYOPB18U4F
ZARÂ 17,124.98
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

NSYOPB18U4F
Wall-Mounted Open Box 18U W600 D400 Fixed 19" Glazed Door R7035
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Wall-Mounted Open Box 18U W600 D400 Fixed 19" Glazed Door R7035
ZARÂ 17,124.98
Description
This Actassi Opb Is Wall-Mounting Enclosure Made From Folded And Welded Sheet Steel, Powder Paint, Leather-Grain Finish, Ral 7035 Light Grey Epoxy-Polyester. The Enclosure Is Made Up Of A Body, 2 Hinged And Removable Side Panels, 19-Inch Fixed Uprights And A Securit Glass Transparent Door With Key No. 333. Rating Of Protection Against Object Ip20, And Against Impact Ik08 For The Glazed Door. Fixed 19-Inch Rack That Accept Up To 3Kg Per Unit, Maximum 50Kg Per Enclosure According To The Iec62208. The Dimensions Of This Enclosure Are 915Mm In Height (Or 18U), 600Mm In Width And 400Mm In Depth.
Product Details
SKU | NSYOPB18U4F |
---|---|
Part Number | NSYOPB18U4F |
Price | ZARÂ 17,124.98 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account