
calcActive())">
Vw3A5104 - Motor Choke - 215 A - For Variable Speed Drive- Set Of 3
VW3A5104
ZARÂ 17,639.09
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

VW3A5104
Vw3A5104 - Motor Choke - 215 A - For Variable Speed Drive- Set Of 3
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Vw3A5104 - Motor Choke - 215 A - For Variable Speed Drive- Set Of 3
ZARÂ 17,639.09
Description
This Motor Choke Is An Option For Variable Speed Drives Of Altivar 61 / Altivar 71 Range. Its Rated Current Equal To 215A. It Is Used As An Output Filter (Between Drive Output And Motor) And Enables Your Variable Speed Drive To Run With Motor Cables Longer Than The Maximum Permitted Lengths. Its Protection Index Is Ip00. It Weighs 15.5Kg. It Is Used To Limit Overvoltages At The Motor Terminals, Filter Interference And Reduce Motor Earth Leakage Current. It Is Sold In Indivisible Quantity Of 3.
Product Details
SKU | VW3A5104 |
---|---|
Part Number | VW3A5104 |
Price | ZARÂ 17,639.09 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review