
calcActive())">
Vivace 13A 250V 1Gang 3Pin Dolly Switched Universal Socket,White
KB113LS_WE
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

KB113LS_WE
Vivace 13A 250V 1Gang 3Pin Dolly Switched Universal Socket,White
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Product Details
SKU | KB113LS_WE |
---|---|
Part Number | KB113LS_WE |
Price | ZARÂ 105.37 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review