
calcActive())">
Vigi C120 - Earth Leakage Add-On Block - 2P - 30 Ma - Class A Si
A9N18591
ZARÂ 6,227.70
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

A9N18591
Vigi C120 - Earth Leakage Add-On Block - 2P - 30 Ma - Class A Si
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Vigi C120 - Earth Leakage Add-On Block - 2P - 30 Ma - Class A Si
ZARÂ 6,227.70
Description
This Acti9 Vigi C120 Is A Modular Add-On Residual Current Devices. It Has 2P With 2 Protected Poles, Rated Current Is 125A And Operating Voltage Is 230Vac To 240Vac. The Earth Leakage Protection Class Is A-Si Type With A Sensitivity Of 30Ma And A Voltage Independent Technology. This Product Protects Against Short Circuit, Cable Overload, Electrical Shock By Indirect Contact And Fire Hazards. The A-Si Type Provides Increased Immunity From Electrical Interference And Polluted Or Corrosive Environments. This Product Is Compliant With En 61009 Standard. Electrical Endurance Goes Up To 20000 Cycles. The Ue Rated Operational Voltage Is From 230Vac To 240Vac. The Ui Rated Insulation Voltage Is 500Vac. The Uimp Rated Impulse Withstand Voltage Is 6Kv. The Pollution Degree Is 3. It Can Be Mounted On 35 Mm Symmetrical Din Rail. The Width In 9Mm Pitches Is 7. The Product Color Is White (Ral9003). The Dimensions Are (W) 117Mm X (H) 95Mm X (D) 73Mm. The Weight Is.325Kg. The Degree Of Protection Is Ip20 And Ip40 In An Enclosure. The Operating Temperature Is -25°C To 60°C. The Storage Temperature Is -40°C To 60°C.
Product Details
SKU | A9N18591 |
---|---|
Part Number | A9N18591 |
Price | ZARÂ 6,227.70 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review