
calcActive())">
Varset Capacitor Bank Auto 075Kvar Dr3,8 With Incomer Cb Xxb 400V 50Hz
VLVAF2P03507AA
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

VLVAF2P03507AA
Varset Capacitor Bank Auto 075Kvar Dr3,8 With Incomer Cb Xxb 400V 50Hz
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
Low Voltage Power Factor Correction Solution, From Varset Family, Helps To Eliminate Utility Penalties. To Do Energy Savings, To Lower Capital Costs, And To Reduce Co² Emissions By The Reactive Power Compensation Of Inductive Loads. This Hardware Is Compatible With Power Management Software To Take Advantage Of The Iot Digital Power Installation And Allow A Seemless Integration To Ecostruxture Power. Smart Monitoring And Measurement Features Are Available To Secure Operations. To Optimize Perfomance And Maintenance, Across A Broad Range Of Applications, Commercial Or Industrial. This Capacitor Bank Version, Suitable For Network Voltage 400 To 415V 50Hz Is Providing A Reactive Power Up To 75Kvar With A Tuning Frequency Of 190Hz. The Compensation Is Automatically Adjusted By The Power Factor Controller From Varpluslogic Family. It Is Designed For Network Harmonic Voltage Up To 7% Or Network Harmonic Current Up To 20%, Network Defined As A Polluted Harmonic Network. Varset Range Is Certified To Ce, Iec 61921, Iec 61439 Part 1 & Iec61439 Part 2. It Is Embedding High Life Expectancy Capacitors From Varplus Family Designed As Per Iec831 Part 1 And Iec831 Part 2. And Include A Smart Controller With Modbus Communication Rs485. The Enclosure Ral7035 Is A Floor Standing Type With A Bottom Entry Incoming Connection Protected By Circuit Breaker. Frame Exterior Dimensions Are 800 Millimetres In Width, 600 Millimetres In Depth, 1400 Millimetres Height And A Max Product Weight Of 350Kg. As A Standard, The Enclosures Are Ip31. Optionnal Kits Are Available To Transform Them Easily Into A Ip54. This Product Is Particularly Adapted For Power Factor Correction Applications With Variable Or Unstable Loads.
Product Details
SKU | VLVAF2P03507AA |
---|---|
Part Number | VLVAF2P03507AA |
Price | ZARÂ 187,167.80 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review