
calcActive())">
Variable speed drive, Altivar Solar, 2.2kW, 380 to 500V, 3 phases, compact
ATV320U22N4C412
ZARÂ 20,082.88
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

ATV320U22N4C412
Variable speed drive, Altivar Solar, 2.2kW, 380 to 500V, 3 phases, compact
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Variable speed drive, Altivar Solar, 2.2kW, 380 to 500V, 3 phases, compact
ZARÂ 20,082.88
Description
Altivar Solar variable speed drive range is designed to improve pump performance and increase pump availability while reducing the total system cost. They are robust, simple to commission, and easily integrated into different machine layouts and cabinets. It controls motors of 2.2kW/3HP power rating with a three-phase supply voltage of 380…500V 50/60Hz. It embeds dedicated functions for synchronous motors, ATV logic, and pumping and safety functions. Altivar Solar VSD integrates the Modbus and CANopen communication protocols as standard. The Altivar Solar VFDs have a compact control block design. Its dimensions are 140mm (width) x 184mm (depth) x 158mm (height) and it weighs 2.1kg. Altivar Solar drives bring key benefits to our solar pump system builders. It conforms to IEC/EN/UL 61800-5-1, EN/IEC 61800-3 (Environments 1 and 2, category C2, C3), IEC 60721-3, IEC 61508, and IEC 13849-1. It is certified CE, UKCA, UR (UL recognized component), UL 61800-5-1, RCM, and RoHS EU and China. These drives have a dedicated compatibility mode function, enabling customers to replace a legacy product ATV312 Solar without changing the PLC program. Our Altivar Solar Sizer tool will help you design your Solar system. The Altivar Solar range achieves superior upgradable performance by enhancing its embedded functionality and performance capacity for hardware and software. It is a Green Premium product designed to take environmental considerations beyond current directives and regulations and complies with RoHS and REACH.
Product Details
SKU | ATV320U22N4C412 |
---|---|
Part Number | ATV320U22N4C412 |
Price | ZARÂ 20,082.88 |
FAQs | No |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account