
calcActive())">
Variable Speed Drive, Altivar Process Atv900, Floor Standing Atv930, 160 Kw, 400/440 V, W/O Braking Unit, Ip21
ATV930C16N4F
ZARÂ 610,267.50
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

ATV930C16N4F
Variable Speed Drive, Altivar Process Atv900, Floor Standing Atv930, 160 Kw, 400/440 V, W/O Braking Unit, Ip21
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Variable Speed Drive, Altivar Process Atv900, Floor Standing Atv930, 160 Kw, 400/440 V, W/O Braking Unit, Ip21
ZARÂ 610,267.50
Description
This Altivar Process Atv900 Variable Speed Drive Can Feed 3-Phase Synchronous And Asynchronous Power Motors. It Is Suitable For Motors With Power Rating Up To 160Kw For Applications Requiring Slight Overload (Up To 120%). It Is Suitable For Motors With Power Rating Up To 132Kw For Applications Requiring Significant Overload (Up To 150%). It Works At A Rated Supply Voltage From 380Vac To 440Vac. This Variable Speed / Frequency Drive (Vsd / Vfd) Is Specifically Designed For Industrial Processes. In The Following Market Segments: Oil And Gas, Mining, Minerals And Metals, Food And Beverage Water And Wastewater. It Offers High Motor Performance On Any Motor And Total Control Of Any Kind Of Coupling In Master/Slave Applications. Network Services Help Ensure Operation Continuity Even In Case Of Connection Breakdown. Web Server And Data Logging Help Reduce Downtime Through Fast Troubleshooting And Preventive Maintenance. Its Advanced Connectivity, Including Ethernet/Ip And Modbus Tcp, Allows Deep Integration Into Automation Architectures.
Product Details
SKU | ATV930C16N4F |
---|---|
Part Number | ATV930C16N4F |
Price | ZARÂ 610,267.50 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review