
calcActive())">
Variable Speed Drive, Altivar Process Atv600, Atv630, 22Kw/30 Hp, 500V/690 V, Ip00
ATV630D22Y6
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

ATV630D22Y6
Variable Speed Drive, Altivar Process Atv600, Atv630, 22Kw/30 Hp, 500V/690 V, Ip00
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This Altivar Process Atv600 Variable Speed Drive Can Feed 3-Phase Synchronous And Asynchronous Power Motors. This Variable Speed Drive Features An Integrated Emc Filter With 25M Cable Conforming To Category C3. It Works At A Rated Supply Voltage From 500V To 690Vac. This Drive Provides Up To 30% Energy Saving When On Standby Due To The Innovative ‘‘Stop And Go’’Operation Without Additional Costs. It Is Suitable For Motors With Power Rating Up To 22Kw/30Hp For Applications Requiring Slight Overload (Up To 120%). It Is Suitable For Motors With Power Rating Up To 18.5Kw/25Hp For Applications Requiring Significant Overload (Up To 150%). Its Dimensions Are 246Mm (Width) X 242Mm (Depth) X 420Mm (Height). It Weighs 22Kg. This Drive Is Focused On Fluids Management Processing And Energy Saving, It Offers Extensive Flexibility In Water And Wastewater, Mining, Minerals And Metals, Oil And Gas And Food And Beverage Applications. This Product Is Certified By Ce, Csa And Tuv. It Meets Ul 508C, En/Iec 61800-3, En/Iec 61800-5-1, Iec 61000-3-12, Iec 60721-3, Iec 61508 And Iec 13849-1 Standards. Accessories (Fan Kit, Graphic Display Terminal) And Options (Line Chokes, Dv/Dt Filter, Sinus Filter, Emc Filter) Are Available With Altivar Process Atv600 Drives, Depending On The Drive Rating. It Is Designed To Be Mounted In Vertical Position (+/- 10 °) On A Wall. This New Concept Of Drives Meets The Major Needs Of Process And Utilities In Terms Of Equipment Efficiency And Total Cost Of Ownership By Supporting The Energy Management, Asset Management And Also The Overall Performance Of The Process.
Product Details
SKU | ATV630D22Y6 |
---|---|
Part Number | ATV630D22Y6 |
Price | ZARÂ 91,865.55 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review