
calcActive())">
Variable Speed Drive, Altivar Machine Atv340, 11 Kw Heavy Duty, 400 V, 3 Phases, Ethernet
ATV340D11N4E
ZARÂ 47,936.38
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

ATV340D11N4E
Variable Speed Drive, Altivar Machine Atv340, 11 Kw Heavy Duty, 400 V, 3 Phases, Ethernet
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Variable Speed Drive, Altivar Machine Atv340, 11 Kw Heavy Duty, 400 V, 3 Phases, Ethernet
ZARÂ 47,936.38
Description
This Altivar 340 Variable Speed Drive Can Feed 3-Phase Synchronous And Asynchronous Motors In Open And Closed Loop Control. Altivar Machine Atv340 Drives Are Sized Heavy Duty As Standard. It Works At A Rated Power Up To 11Kw / 15Hp And A Rated Voltage From 380V To 480V Ac. Atv340 Has Been Designed To Meet The Needs Of Applications For Harsh Environments, Such As Vibration, Shock And Non-Conductive Dust And Where High Temperature Resistance Up To 60 °C Is Needed. This Product Integrates Modbus Serial Line Communication Protocols As Standard. This Drive Features Multi-Protocol Ethernet Embedded, It Consists Of Ethernet Ip And Modbus Tcp Communication Interfaces. It Weighs 9.5Kg And Its Dimensions Are, 180Mm Wide, 385Mm High, 249Mm Deep. Atv340 Incorporates Functions And Features Suitable For The Most Common Applications, Including Packaging, Material Handling, Material Working, Hoisting. It Conforms To International Standards Iec/En 61800-5-1 And Iec/En 61800-3 (Immunity And Conducted And Radiated Emc Emissions), Iec 60721-3, Iec 61508, Iec 13849-1. It Is Also Ce, Ul, Csa, And Tüv Certified. Accessories And Options (Encoder Interface Modules, I/O Expansion Modules, Communication Modules, Braking Resistors, Line Chokes, Additional Emc Filters) Are Available With Altivar Machine Atv340 Drives, Depending On The Drive Rating. It Is Designed To Be Mounted In Vertical Position (+/- 10 °) On A Panel, Thanks To 4 Fixing Holes. It Is Fully Integrated Inside Schneider Electric’S Ecostruxure Machine Through Dtm. It Is Possible To Configure, Control, And Diagnose Atv340 Drives Directly In Somachine And Somove Software By Means Of The Same Software Brick (Dtm). It Is Eco-Friendly And Complies With Directives Such As Rohs Relating To Environmental Protection.
Product Details
SKU | ATV340D11N4E |
---|---|
Part Number | ATV340D11N4E |
Price | ZARÂ 47,936.38 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review