
calcActive())">
Variable Speed Drive, Altivar Machine Atv320, 0.75 Kw, 200...240 V, 3 Phases, Compact
ATV320U07M3C
ZARÂ 9,200.98
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

ATV320U07M3C
Variable Speed Drive, Altivar Machine Atv320, 0.75 Kw, 200...240 V, 3 Phases, Compact
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Variable Speed Drive, Altivar Machine Atv320, 0.75 Kw, 200...240 V, 3 Phases, Compact
ZARÂ 9,200.98
Description
Altivar Machine Atv320 Range Is An Offer Of Variable Speed Drives Designed For Original Equipment Manufacturers (Oems). Its Compact Form Factor Allows Vertical Stacking Of Drives Inside Machine Frames. It Works At A Rated Power Up To.75Kw / 1Hp And A Rated Voltage From 200V To 240V Ac. Its Robust Design With Iec 60721-3-3 Class 3C3 Coated Printed Circuit Boards Allows To Extend Machine Availability In Harsh Environmental Conditions, For Example At Ambient Temperatures Of Up To 60°C Without The Need Of Additional Cooling. It Incorporates Functions Suitable For The Most Common Applications, Including Torque And Speed Accuracy At Very Low Speed, High Dynamic Performance With Flux Vector Control Without Sensor And Extended Frequency Range For High-Speed Motors. It Also Incorporates Parallel Connection Of Motors And Special Drives Using The Voltage/Frequency Ratio And Static Speed Accuracy And Energy Saving For Open-Loop Synchronous Motors. It Weighs 1.0Kg And Its Dimensions Are 72Mm Wide, 143Mm High, 138Mm Deep. The Drive Software Includes 5 Safety Functions That Help Machines Meet Safety Requirements, Whether Or Not They Are Used In Conjunction With A Preventa Safety Module. These Safety Functions Are Configured Using Somove Software. Altivar Machine Atv320 Was Designed For Original Equipment Manufacturers (Oems) That Meets Simple And Advanced Application Requirements Covered For Packaging, Material Handling, Textile, Material Working, Mechanical Actuators And Hoisting. It Conforms To Iec, Ul, Tuv, Kc And Other International Standards. Mounting Accessories And External Options (Braking Resistors, Line Chokes, Motor Chokes, Additional Emc Filters) Are Available With Altivar Machine Atv320 Drives. The Type Of External Accessories And Options Depends On The Drive Rating. The Product Is Delivered In One Package. It Is Designed To Be Mounted In Vertical Position (+/- 10 °) On A Panel, Thanks To 4 Fixing Holes. It Is Fully Integrated Inside Schneider Electric’S Ecostruxure Machine Through Dtm. It Is Possible To Configure, Control, And Diagnose Atv320 Drives Directly In Somachine And Somove Software By Means Of The Same Software Brick (Dtm). It Is Eco-Friendly And Complies With Directives Such As Rohs, Weee, Etc.Relating To Environmental Protection.
Product Details
SKU | ATV320U07M3C |
---|---|
Part Number | ATV320U07M3C |
Price | ZARÂ 9,200.98 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review