Usb Diagnostics Expansion Module With Screw Term

XPSMCMCO0000UB
Be the first one to review this.

Incl. Tax

login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

This Modicon Mcm Standard (Non-Safe) Communication Module Has One Universal Serial Bus Connection With A Mini Usb Connector. It Is Designed To Monitor Remotely Your Safety System With The Commonly Used Universal Serial Bus Protocol, Without Additional Gateways. It Is Furnished With Screw Clamp Terminals, Removable Terminal Block For Electrical Connection. It Is An Ip20 Rated Product. The Non-Safe Communication Modules Are Designed For Diagnostics Connection And Data Communication Purposes To Machine Field Bus Or Network Systems. Its Transmission Rate Is 12Mbit/S. This Communication Module Is Connected To The Safety Controller Via The Backplane Expansion Connector. It Weighs.3Kg. Its Dimension Are 22.5Mm (Depth), 99Mm (Height) And 114.5Mm (Width). Its Housing Is Red. It Is Powered With 24 Vdc. The Maximum Cable Distance Between Two Devices Is 5M. This Modicon Mcm Standard (Non-Safe) Communication Module Is Certified By Rcm, Culus And Tüv. Compatible Accessories For Modicon Mcm Module Are A Memory Card And The Backplane Connector. The Module Instals On Omega 35Mm Din Rail Conforming To En 50022. The Modicon Mcm Modular Safety Controller System Provide Flexibility And Scalability From 8 Inputs, 2 Dual/4 Single Channel Outputs Up To 128 Inputs, 16 Dual/32 Single Channel Outputs, Up To 32 Or 48 Diagnostic Status Outputs. Modicon Mcm Modular Safety Controller System Are Designed To Monitor Multiple Safety Functions On And Around A Machine To Minimise The Risk Of People Accessing The Dangerous Moving Parts Of The Machine.

Product Details

SKU XPSMCMCO0000UB
Part Number XPSMCMCO0000UB
Price ZAR 7,272.87
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
This is a required field
You're reviewing: Usb Diagnostics Expansion Module With Screw Term
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.