
calcActive())">
Unika Interlocked Socket - 63 A - 3P + E - 480...500 V Ac - Ip65 - Wall
PKB63P544
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

PKB63P544
Unika Interlocked Socket - 63 A - 3P + E - 480...500 V Ac - Ip65 - Wall
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This Pratika Industrial Interlocked Socket With Captive Screws Connection Is Wall-Mounted. It Has 3P+E Pole, Rated Current Is 63A And The Operating Voltage Is 500Vac. The Dimensions Of The Base Plate Are (W) 140Mm X (H) 430Mm. The Degree Of Protection Is Ip65 And Ik09. The Fire Resistance Is 750°C. The Cable Entries Are For Flexible Or Rigid Cables. The Size Of The Cable Entries In 63A Is 25Mm For 35Mm² Cables. The Color Of The Socket Is Grey (Ral 7035) With Black Easy Identification Of The Operating Voltage. The Frequency Is 50Hz Or 60Hz. The Clock Position Of Contact Is 7H.
Product Details
SKU | PKB63P544 |
---|---|
Part Number | PKB63P544 |
Price | ZARÂ 11,066.78 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review